New Lab Bench (White Color) 1200 x 450 x 800 with Auxiliary Top Panel

:
AS ONE

    【Product Specifications】
    ・Model number: Type BW-W
    ・Size (mm): 1200 x 450 x 800
    ・Type: with auxiliary top panel
    ・Material: Top plate/wooden plywood soft edges Processing (surface antibacterial decorative board) Strut/melamine baking 25mm square steel
    ・Top plate withstand load: Approximately 20kg (equal load)
    ・Caster: φ65mm made of urethane (with stopper 2 pieces)
    ・Shelf spacing: 595mm
    ・Weight: 17kg
    ・Accessories: 3-receptacles outlet tap (2P, code length of 3m)