New Lab Bench (White Color) 1200 x 600 x 800 with Auxiliary Top Panel

:
AS ONE
【Product Specifications】
・Model number: Type AW-W
・Size (mm): 1200 x 600 x 800
・Type: with auxiliary top panel
・Material: Top plate/wooden plywood soft edges Processing (surface antibacterial decorative board) Strut/melamine baking 25mm square steel
・Top plate withstand load: Approximately 20kg (equal load)
・Caster: φ65mm made of urethane (with stopper 2 pieces)
・Shelf spacing: 595mm
・Weight: 20kg
・Accessories: 3-receptacles outlet tap (2P, code length of 3m)