New Lab Bench (White Color) 900 x 600 x 800 Standard

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: A Type-W
・Size (mm): 900 x 600 x 800
・Type: Standard
・Material: Top plate/wooden plywood soft edges Processing (surface antibacterial decorative board) Strut/melamine baking 25mm square steel
・Top plate withstand load: Approximately 20kg (equal load)
・Caster: φ65mm made of urethane (with stopper 2 pieces)
・Shelf spacing: 595mm
・Weight: 18kg
・Accessories: 3-receptacles outlet tap (2P, code length of 3m)