Mobile Easy Cart (With Guard Frame: Gray) 3 Sages 651 x 447 x 830

:
AS ONE
【Product Specifications】
・Model number: ME21F
・Drawer: None
・Number of stages: 3 stages
・Size (mm): 651 x 447 x 830
・Weight (kg): 8.3
・Common specification: Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin, Shelf board effective size: 400 x 500mm, Shelf board spacing: 260mm, Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers), withstand load: 50kg/stage, Assembling type