Mobile Easy Cart (With Guard Frame: Gray) 2 Stages 651 x 447 x 810

:
AS ONE
【Product Specifications】
・Model number: ME21E
・Drawer: None
・Number of stages: 2 stages
・Size (mm): 651 x 447 x 810
・Weight (kg): 6.5
・Common specification: Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin, Shelf board effective size: 400 x 500mm, Shelf board spacing: 530mm, Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers), withstand load: 50kg/stage, Assembling type