Mobile Easy Cart (With Guard Frame: Gray) 3 Sages 532 x 368 x 855

:
AS ONE
【Product Specifications】
・Model number: ME11F
・Drawer: None
・Number of stages: 3 stages
・Size (mm): 532 x 368 x 855
・Weight (kg): 6.3
・Common specification: Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin, Shelf board effective size: 320 x 440mm, Shelf board spacing: 260mm, Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers), withstand load: 50kg/stage, Assembling type