Mobile Easy Cart (With Guard Frame: Gray) 2 Stages 532 x 368 x 819

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: ME11E
・Drawer: None
・Number of stages: 2 stages
・Size (mm): 532 x 368 x 819
・Weight (kg): 5
・Common specification: Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin, Shelf board effective size: 320 x 440mm, Shelf board spacing: 530mm, Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers), withstand load: 50kg/stage, Assembling type