Mobile Store Cart (Storage Case Included) Shallow Type 4 Pieces, Deep Type 2 Pieces MS24G

:
AS ONE

    【Product Specifications】
    ・Model number: MS24G
    ・Number of stages: Shallow type 4 pieces, deep type 2 pieces
    ・Weight (kg): 29.5
    ・Material: ABS resin
    ・Shelf board effective size: 665 x 430mm
    ・Size: 905 x 530 x 870mm
    ・Caster: φ100mm made of elastomer (two wheels, 2 wheels with stoppers)
    ・Top plate, shelf board withstand load: 70kg/stage
    ・Internal dimensions of drawers: Shallow type/290 x 350 x 72mm, Deep type/290 x 350 x 150mm
    ・Assembling type