Mini Vial Open Top Cap 5mL Scale Yes

:
AS ONE

    【Product Specifications】
    ・Model number: W986299NG
    ・Capacity (mL): 5
    ・Scale: Yes
    ・Quantity: 1 box (12 pieces)
    ・Material: Borosilicate glass (USP Type I and ASTM E438 Type I Class A conform)
    ・Body diameter x total height: 20 x 65mm