Shading Mini Vial Solid Cap 5mL

:
AS ONE
【Product Specifications】
・Model number: W986339NG
・Capacity (mL): 5
・Body diameter x total height (mm): φ20 x 65
・Quantity: 1 box (12 pieces)
・Material: Borosilicate glass (USP Type I conform)

【Product Specifications】
・Model number: W986339NG
・Capacity (mL): 5
・Body diameter x total height (mm): φ20 x 65
・Quantity: 1 box (12 pieces)
・Material: Borosilicate glass (USP Type I conform)