Silicone Spatula Clean Spatula Small Red

:
AS ONE
【Product Specifications】
・Model number: Clean spatula S
・Color: Red
・Size (mm): 260 x 55
・Material: Silicon resin
・Used temperature: -20 to +230℃

【Product Specifications】
・Model number: Clean spatula S
・Color: Red
・Size (mm): 260 x 55
・Material: Silicon resin
・Used temperature: -20 to +230℃