Silicone Spatula Clean Spatula Large Blue

:
AS ONE

    【Product Specifications】
    ・Model number: Clean spatula large
    ・Color: Blue
    ・Size (mm): 390 x 130
    ・Material: Silicon resin
    ・Used temperature: -20 to +230℃