Slim Pedal Box 24L

:
AS ONE

    【Product Specifications】
    ・Model number: SB-1401S-24L
    ・Capacity (L): 24
    ・Size (mm): 180 x 270 x 510
    ・Material: Body/stainless steel (SUS430), Pedal/latex (natural rubber)
    ・Weight: 18L/1.5kg, 24L/2kg