Bottle Top Dispenser, Dispensette, S, Organic

:
AS ONE

    【Product Specifications】
    ・Model number: 4630131
    ・Display system: Analog
    ・Capacity (mL): 0.5 - 5
    ・Minimum scale (mL): 0.1
    ・Accuracy: +/-0.5% or less
    ・Reproducibility: 0.1%
    ・Liquid junction material Borosilicate glass, aluminium oxide, ceramic, ETFE (fluorine resin), FEP (fluorine resin), PFA (fluorine resin), PTFE (poly tetrafluoroethylene), PP (polypropylene), tantalum
    ・Autoclavable
    ・Accessories: Suction tube, Bottle adapter, Cylinder adapter, Drain tube
    ・*Bottles are not included in the package.