Bottle Top Dispenser, Dispensette, S

:
AS ONE

    【Product Specifications】
    ・Model number: 4600101
    ・Display system: Analog
    ・Capacity (mL): 0.1 - 1
    ・Minimum scale (mL): 0.02
    ・Accuracy: 4600101/+/-0.6% or less, Other/+/-0.5% or less
    ・Coefficient of variation: 4600101/0.2%, Other/0.1%
    ・Liquid junction material Borosilicate glass, aluminium oxide, ceramic, ETFE (fluorine resin), FEP (fluorine resin), PFA (fluorine resin), PTFE (poly tetrafluoroethylene), PP (polypropylene), Pt-Ir
    ・Autoclavable
    ・Accessories: Suction tube, Bottle adapter, Cylinder adapter, Drain tube
    ・*Bottles are not included in the package.