Pipet Station HS120026 Blue

:
AS ONE
【Product Specifications】
・Model number: HS120026 blue
・Size when it stands (mm): 193 x 332
・Size when it is hung (mm): 193 x 187
・Material: Body/PP (polypropylene), Grip/silicon
・Number of hanging for pipette: Single/12 pcs, Single/3 pcs, multi/3 pcs