Drum Can Funnel

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: Drums funnel DKR-48
・Outer dimension (mm): φ133 x 100
・Applicable insertion port inner diameter (mm): φ50
・Material: Stainless steel (SUS304)
・Upper pouring port inner diameter: About φ118mm
・Insertion foot size (outer diameter x length): φ48 x 50mm