Precision Digital Standard Thermometer SK-810PT (8012-00)

:
AS ONE

    【Product Specifications】
    ・Model number: SK-810PT (8012-00)
    ・Specification: Body
    ・Display range: -105.00 to +365.00℃
    ・Resolution: 0.01℃
    ・Accuracy: +/- (0.05 + 1 digit) ℃ (at 23℃ +/- 5℃)
    ・Power supply: AAA alkaline battery x 4 pieces (included for test)
    ・Main function: HOLD, MAX/MIN, REL (relative value), AVG (moving average)
    ・Size: 70 x 169 x 42mm
    ・Weight: Approx 220g