Silica Gel Drying Agent (Dryern(R)) 10G x 30 Pcs

:
AS ONE

    【Product Specifications】
    ・Silica gel volume (g): 10
    ・Size (mm): 65 x 68
    ・Quantity: 1 bag (30 pieces)
    ・Contained no cobalt chloride:
    ・JISZ0701 standards products