Strong Hook And Loop Fastener with Adhesive MAGICLOBOND(R) White B Side (Female)

:
AS ONE
【Product Specifications】
・Model number: 2AUCW2520
・Color: White
・Specification: B-side (female)
・Size: 25mm x 20m
・Thickness: Approx 2mm
・Material: Fastener/nylon, PP (polypropylene), Adhesive/rubber resin
・Fastener engaging forces: Peeling strength/6.00N/cm2, Tensile shear strength/33.7N/cm2
・Adhesive allowable temperature limit: 60℃
・*Unsuited for repeated detaching.
・*Avoid adhering to those including plasticizer such as soft vinyl chloride.