Erlenmeyer Flask (DURAN(R)) 25mL

:
AS ONE
【Product Specifications】
・Model number: 212161407
・Capacity (mL): 25
・Body diameter x height (mm): φ42 x 75
・Neck outer diameter (mm): φ22
・Material: DURAN (R) (borosilicate glass)
・Conforming to DIN ISO 1773 standards (150, 200, 300mL are not DIN-ISO size)
・Autoclavable (121℃)