Rotary Light Red (with Magnet) EA983FS-156

:
ESCO
【Product Specifications】
・For cigar lighter (with ON/OFF switch at the plug)
・Light source- Incandescent light bulb 35W
・Drip-proof
・Cord Length(m)-4
・With strong magnet at the bottom
・Material-Globe:Polycarbonate, Body:ABS resin
・Size-140x200x140(H)mm
・Weight-About 940g
・Color-Red
・Rated voltage-DC24V