Tool Wagon EA956AL-1A

:
ESCO

    【Product Specifications】
    ・※Caution ※…【The Product Must Be Assembled By User 】
    ・Size …650(W)×410(D)×975(H)mm
    ・Load Capacity …Per Shelf 1 Step :15kg、Static Load Capacity (The whole):50kg、To the Handle Suspension Load Capacity :2kg
    ・Weight …5kg
    ・Material …Polypropylene 、Chlorination Vinyl Covering Steel pipe
    ・Wheel Dia. …Dia. 50mm
    ・Wheel …Free ×4(Inside 2 Pcs With Stopper )
    ・A Wagon For Storing And Carrying Bulky Tools. Equipped With A Handle That Makes It Easier To Push The Wagon.Easy To Store Screws And Cords As Well And Perfect For Moving Around.