Cabinet EA954DC-24

:
ESCO

    【Product Specifications】
    ・Floor setting only
    ・Drawer inside dim.-319(W) x 561(D) x 274.5(H)mm
    ・Load capacity of drawer-40kg/drawer (evenly loaded)
    ・With 2 keys
    ・Spec.: -23: A4 partition board 4 pcs-24: A4 partition board 6 pcs-25: A4 partition board 8 pcs
    ・Outsidedim. (W x D x H)mm…387 x 620 x 1015
    ・Weight…39.0kg