[Over Load Earth Leakage Breaker] Rain-Proof Cord Reel EA815DL-30A

:
ESCO

    【Product Specifications】
    ・Cord length-30m
    ・Socket-outlet qty-3 pcs
    ・Socket-outlet rating-2P, 15A, 125V with earthing
    ・Allowable current-22A(※Capacity value of cable)
    ・Cord spec.-VCT2.0mm2 x 3 cores
    ・Size-300×215×390(H)mm
    ・Weight-8.4kg
    ・Earth leakage current sensitivity-15mA
    ・With earth check folded plug
    ・Rain-proof type (Energized parts insulation protection.)
    ・With temperature sensor (Cut off the electricity when it comes to 80℃, automatic reset type)Use while winding the wire, it will be cut off automatically when the electric wire temperature is 80 ℃.
    ・Earth leakage breaker overload current-15A