100 V AC, 15 A Cord Reel (With Overload and Earth Leakage Breaker)

:
ESCO
【Product Specifications】
・Socket-outlet qty-4 pcs
・Socket-outlet rating-2P,15A,125V with earthing
・Allowable current-22A(※Capacity value of cable)
・Cord spec.-VCT2.0mm2 x 3 cores
・Earth leakage current sensitivity-15mA
・Cord length-30m
・Size-300×215×390(H)mm
・Weight-7.5kg
・With a folding plug
・With over load and earth leakage breakers
・DK-30, -50-With wire allowable temperature sensor (80℃, manual reset type)
・With temperature sensor (Cut off the electricity when it comes to 80℃, manual reset type)Use while winding the wire, it will be cut off automatically when the electric wire temperature is 80 ℃. Please be restored manually after cooling.
・Earth leakage breaker overload current-15A