[AAA]Dry cell battery (Lithium)

:
ESCO

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Qty. Per Unit …2 Pcs
・Type …15V Lithium Battery
・Voltage …15V
・AAA
・Size …About Dia 10.5×44.5mm
・Weight …About 7.6g(Per 1 Pc )
・Use Recommendation Time Limit 15 Years(※1)(※1)Conformable To Alkaline Dry Cell Criteria【Preservation Conditions 】Temperature :20℃±2℃ Relative Humidity :55%±20%
・About 35% Lightweighting(※2)(※2)Compared With Panasonic Alkaline Dry Cell (Manufacturer The stock number :LR6XJ)
・Realizes Extending Life Of The Large Current Apparatuses Such As Digital Cameras.(※3)(※3)Compared With Panasonic Alkaline Dry Cell (Manufacturer The stock number :LR6EJ)【Test Condition 】500mW Continuous Discharge Final Voltage 0.9V(Temperature :20℃±2℃、RelativeHumidity :60%±15%)With Low Load Apparatuses Such As Wireless Remote Controllers, It May Become The Life That Is Equal To An Alkali Dry Cell.