Wireless Clamp Logger EA742HK

:
ESCO

    【Product Specifications】
    ・Description …Only the body※The Product Main Body Cannot Be Used Alone.please Use Together With The Sensor that is sold separately.
    ・The Load Current/Leakage Current can be easily recorded via the Clamp
    ・Data Collection is Available ByUsing An App For Tablet And Smartphone Devices.
    ・Measurement …AC Load Electric current 、DC Load Electric current 、AC Leakage Current
    ・Measurement Range (2ch)…AC500.0mA To 2000A、 DC10.00A To 2000A(According to the current sensor)
    ・Accuracy …±0.5%rdg.±5dgt.(DC・AC50/60Hz)
    ・Record Interval …0.5 Second To 30 Second 、1 Minute To 60 Minute(14 Change)
    ・Record Volume …Max. 500,000 Data / 1ch
    ・Display Item …Measurement value、Date 、Time 、Record Data 、Max. Value 、Minimumvalue 、Average Value etc
    ・Function …Alarm、Scaling 、Record Operation Holding 、Avoiding an erroneous operation 、Comments memory 、Electric power saving 、Password Certification
    ・Power Supply …AA Battery ×2 Pcs (included)、AC100 to 240VAdapter (Separately Sold)、Outside Power Supply
    ・Size…85(W)×38(D)×75(H)mm
    ・Weight…130g
    ・Corresponding Equipment …Windows PC、Windows Tablet(included Soft PC)、Android Smartphone or Android Tablet Terminal、【Communication distance】:Outlook 30m(According to the performance of the PC and tablet)