Wireless Voltage・Thermo Couple Logger EA742HD-11

:
ESCO

    【Product Specifications】
    ・Description …Only the body※The Product Main Body Cannot Be Used Alone.please Use Together With The Sensor That Is Sold Separately.
    ・Voltage Input 、Thermocouple K、T Correspondence
    ・Data Collection Is Available By Using An App For Tablet And Smartphone Devices.
    ・Measurement …Voltage 、Thermocouple K・T
    ・Measurement Range (2ch)…Body Voltage :±50mV To ±50V、K:-200 To 999.9℃、T:-200 To 400℃(Separately Sold sensor:90℃until )
    ・Accuracy …Voltage :±0.05mV(50mVMicrowave )、Thermocouple :±0.8℃(Thermocouple K:-100 To 999.9℃)
    ・Record Interval …0.1Second To 30Second 、1 To 60 min.(16Change )
    ・Record Volume …Max. 500,000Data /1ch
    ・Display Item …Measurement value、Date 、Time 、Record Data The number 、Max.value、Minimum value、Average etc.
    ・Function …An Alarm、Scaling 、Record Operation Holding 、Operation Mistake Prevention 、Comment Memory 、The electric power saving 、Password Certification
    ・Power Supply …AA Battery ×2 Pcs (With )、Ac100 To 240V Adapter (Separately Sold )、Outside Power Supply
    ・Size…85(W)×38(D)×75(H)mm
    ・Weight …126g
    ・Correspondence Equipment …Windows PC、WindowsTablet (Soft PCWith )、AndroidSmartphone Or AndroidTablet Terminal 、【Communication The distance 】:Visible distance 30m(Depends on The performance of PC and Tablet)