Oscilloscope Memory Recorder EA742GG-1

:
ESCO

    【Product Specifications】
    ・Equipped with the effective value change recording mode in addition to the instant waveform mode.
    ・Number of channels - Analog 2ch and logic 4ch (Insulation provided for analog channels from each other and from the main body)
    ・Measuring range-10m to 50V/div(full scale 10div)
    ・Resolution-1/100 of range
    ・Max. input voltage-DC voltage 400V
    ・Time base-Memory: 100μs to 5min/div(20 range), Effective value time: 1ms to 1min(16 setting)
    ・Memory capacity-Inside:12 bit x 2M word, Outside:upto 2GB(CF card)
    ・Power supply-AC100/240V(50/60Hz)
    ・Size-176(W)x41(D)x101(H)mm
    ・Weight-600g(including battery pack)
    ・Interface-It transfer data saved to USB2.0・CF card to a PC.
    ・Accessories- AC adapter, strap, USB cable (1 pc), connection code x 2 pcs (3 types of end clip supplied), CD-R (special PC application), battery pack, LCD screen protection sheet
    ・You just need to press the button to save waveforms in the BMP format. High frequency is captured by the maximum number of samplings 1M (1 μs).
    ・Synchronous data of 2 units can be integrated into/observed on 1 screen if the supplied PC application is used.