Craft Scissors EA540CW-11A

:
ESCO
【Product Specifications】
・Overall length-160mm
・Blade length-40mm
・Blade-High-carbon cutting steel
・For cutting of IV cable, aluminum, copper, tinplate, plastics, etc.
・Color…Yellow
・Cutting a guide…The line: 2.0mm2, Leather: Up to 2mm, Plastic plate: Up to1.0mm, Cardboard: Up to 5.0mm, Rubber plate: Up to 5.0mm, Aluminum plate: Up to 0.5mm