Crimping Pliers(for Uninsulated Terminal) EA538A

:
ESCO
【Product Specifications】
・For uninsulated crimp terminal, sleeve
・Crimp range(mm2)-1.25, 2.0, 3.5, 5.5, 8.0
・Overall length-275mm
・JIS compliant
・As compliant with JIS, available for public works
・Finish…Black oxide finish