Narrow-Mouth Polyethylene Container EA508AJ-135

:
ESCO
【Product Specifications】
・Screw in lid
・With inner lid
・Material-High-density polyethylene
・Volume(ml)-2000
・Body dia.(mm)-126
・Height(mm)-256

【Product Specifications】
・Screw in lid
・With inner lid
・Material-High-density polyethylene
・Volume(ml)-2000
・Body dia.(mm)-126
・Height(mm)-256