Desktop Stand with Width 390 mm Black

:
LIHITLAB

    [Features]
    Color and size that can be selected according to the application.
    You can place a computer monitor or use it as a telephone stand.

    [Product Specifications]
    ・ Outer dimension: width 390 × depth 250 × height 80 mm
    ・ Total load capacity: 15 kg
    ・ Weight: 1.29 kg
    · Material: steel
    ・ With hex key
    ・ Quantity: 1 unit
    ・ Main body color: Black
    ・ JAN, etc.: 4903419812775