Sliding Door Bookcase Height (mm) 700 – 2,100

:
NAIKI

  • When using for bottom placement, use the optional archive base NW-900B-MG.

It is a storage case that is excellent for earthquake protection.
[Features]
· The door coated with shatterproof film glass prevents broken pieces from scattering even if the glass is broken during a disaster such as an accident or an earthquake.
· Storage cabinet connection is a bolt type that can be securely fixed up, down, left, or right.