(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chip saw (dorado) for stainless steel

Chip saw (dorado) for stainless steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,513,438VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Chip saw dedicated for stainless steel.
· The dedicated blade shape design produces fewer burns and burrs after cutting and sustains high sharpness.

 
Part Number
FS-180
FS-305
FS-355
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Hole Diameter
(mm)
Base Thickness
(mm)
Maximum Engine Speed
(min-1)

3,513,438 VND

1 Piece(s) 12 Day(s) 1801.860201.45500

6,359,893 VND

1 Piece(s) 12 Day(s) 30528025.41.61700

7,919,280 VND

1 Piece(s) 12 Day(s) 3552.29025.41.81500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material Stainless Steel