(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

STANDARD IMPACT SOCKET (BIG SIZE)

STANDARD IMPACT SOCKET (BIG SIZE)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    4,676,137 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9535A0M
9535A5M
9535B0M
9535B5M
9535C0M
9535C5M
9535D0M
9535D5M
9535E0M
9535F0M
953532M
953533M
953534M
953536M
953538M
953541M
953542M
953546M
953550M
953555M
953560M
953565M
953570M
953575M
953580M
953585M
953590M
953595M
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length (L dimension)
(mm)
Standard
(mm)
D1
(mm)
D2
(mm)

(mm)

22,894,739 VND

1 Piece(s) 5 Day(s) 115 100 140 127 53

26,108,581 VND

1 Piece(s) 5 Day(s) 115 105 146 127 53

28,116,916 VND

1 Piece(s) 5 Day(s) 125 110 152 127 56

30,986,021 VND

1 Piece(s) 5 Day(s) 125 115 160 127 60

32,707,444 VND

1 Piece(s) 63 Day(s) 130 120 166 127 62

34,859,253 VND

1 Piece(s) 63 Day(s) 135 125 172 127 65

41,543,725 VND

1 Piece(s) 63 Day(s) 140 130 180 127 68

42,691,367 VND

1 Piece(s) 63 Day(s) 145 135 185 127 70

57,151,853 VND

1 Piece(s) 63 Day(s) 150 140 190 127 75

78,382,994 VND

1 Piece(s) 63 Day(s) 155 150 200 127 80

4,676,137 VND

1 Piece(s) 5 Day(s) 80 32 56 86 23

4,676,137 VND

1 Piece(s) 5 Day(s) 80 33 57 86 23

4,676,137 VND

1 Piece(s) 5 Day(s) 80 34 58 86 24

4,676,137 VND

1 Piece(s) 5 Day(s) 80 36 62 86 26

4,676,137 VND

1 Piece(s) 5 Day(s) 80 38 64 86 26

4,819,573 VND

1 Piece(s) 5 Day(s) 80 41 68 86 28

4,819,573 VND

1 Piece(s) 5 Day(s) 80 42 70 86 28

4,819,573 VND

1 Piece(s) 5 Day(s) 85 46 73 86 30

4,819,573 VND

1 Piece(s) 5 Day(s) 85 50 78 86 32

5,823,741 VND

1 Piece(s) 5 Day(s) 93 55 85 86 36

7,057,567 VND

1 Piece(s) 5 Day(s) 95 60 90 86 40

7,229,936 VND

1 Piece(s) 5 Day(s) 100 65 96 86 42

7,959,310 VND

1 Piece(s) 5 Day(s) 103 70 103 86 46

8,033,416 VND

1 Piece(s) 5 Day(s) 105 75 108 86 48

9,065,940 VND

1 Piece(s) 5 Day(s) 105 80 115 86 52

9,410,102 VND

1 Piece(s) 5 Day(s) 110 85 121 86 55

10,127,359 VND

1 Piece(s) 5 Day(s) 110 90 127 86 58

21,374,616 VND

1 Piece(s) 5 Day(s) 110 85 134 127 50
Part Number
9535A0M
9535A5M
9535B0M
9535B5M
9535C0M
9535C5M
9535D0M
9535D5M
9535E0M
9535F0M
953532M
953533M
953534M
953536M
953538M
953541M
953542M
953546M
953550M
953555M
953560M
953565M
953570M
953575M
953580M
953585M
953590M
953595M
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length (L dimension)
(mm)
Standard
(mm)
D1
(mm)
D2
(mm)

(mm)

22,894,739 VND

1 Piece(s) 5 Day(s) 115 100 140 127 53

26,108,581 VND

1 Piece(s) 5 Day(s) 115 105 146 127 53

28,116,916 VND

1 Piece(s) 5 Day(s) 125 110 152 127 56

30,986,021 VND

1 Piece(s) 5 Day(s) 125 115 160 127 60

32,707,444 VND

1 Piece(s) 63 Day(s) 130 120 166 127 62

34,859,253 VND

1 Piece(s) 63 Day(s) 135 125 172 127 65

41,543,725 VND

1 Piece(s) 63 Day(s) 140 130 180 127 68

42,691,367 VND

1 Piece(s) 63 Day(s) 145 135 185 127 70

57,151,853 VND

1 Piece(s) 63 Day(s) 150 140 190 127 75

78,382,994 VND

1 Piece(s) 63 Day(s) 155 150 200 127 80

4,676,137 VND

1 Piece(s) 5 Day(s) 80 32 56 86 23

4,676,137 VND

1 Piece(s) 5 Day(s) 80 33 57 86 23

4,676,137 VND

1 Piece(s) 5 Day(s) 80 34 58 86 24

4,676,137 VND

1 Piece(s) 5 Day(s) 80 36 62 86 26

4,676,137 VND

1 Piece(s) 5 Day(s) 80 38 64 86 26

4,819,573 VND

1 Piece(s) 5 Day(s) 80 41 68 86 28

4,819,573 VND

1 Piece(s) 5 Day(s) 80 42 70 86 28

4,819,573 VND

1 Piece(s) 5 Day(s) 85 46 73 86 30

4,819,573 VND

1 Piece(s) 5 Day(s) 85 50 78 86 32

5,823,741 VND

1 Piece(s) 5 Day(s) 93 55 85 86 36

7,057,567 VND

1 Piece(s) 5 Day(s) 95 60 90 86 40

7,229,936 VND

1 Piece(s) 5 Day(s) 100 65 96 86 42

7,959,310 VND

1 Piece(s) 5 Day(s) 103 70 103 86 46

8,033,416 VND

1 Piece(s) 5 Day(s) 105 75 108 86 48

9,065,940 VND

1 Piece(s) 5 Day(s) 105 80 115 86 52

9,410,102 VND

1 Piece(s) 5 Day(s) 110 85 121 86 55

10,127,359 VND

1 Piece(s) 5 Day(s) 110 90 127 86 58

21,374,616 VND

1 Piece(s) 5 Day(s) 110 85 134 127 50

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1