(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

INCH SIZE SPORAL TAP

INCH SIZE SPORAL TAP
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-1/2-6UNC
1-1/2-8UNS
1-1/2-12UNF
1-1/4-7UNC
1-1/4-12UNF
1-1/8-7UNC
1-1/8-8UN
1-1/8-12UNF
1-1/16-12UNF
1/2-12UNS
1/2-13UNC
1/2-20UNF
1-3/4-5UNC
1-3/4-8UNS
1-3/8-6UNC
1-3/8-8UNS
1-3/8-12UNF
1/4-20UNC
1/4-28UNF
1-5/8-8UNS
1-5/8-12UNF
1-5/16-12UNF
1-7/8-8UN
1-7/8-12UNF
1-7/16-6UNC
1-7/16-8UNS
1-7/16-12UNF
1-8UNC
1-12UNF
1-14UNS
2-8UNS
2-12UNF
2-41/2UNC
3/4-10UNC
3/4-16UNF
3/8-16UNC
3/8-24UNF
5/8-11UNC
5/8-18UNF
5/16-18UNC
5/16-24UNF
7/8-9UNC
7/8-14UNF
7/16-14UNC
7/16-20UNF
9/16-18UNF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Shank (dφ)
(mm)
Screw length (L1)
(mm)

-

1 Piece(s) 43 Day(s) 11/26 UNC1603050

-

1 Piece(s) 43 Day(s) 11/28 UNS1603040

-

1 Piece(s) 43 Day(s) 11/212 UNF1603030

-

1 Piece(s) 43 Day(s) 11/47 UNC1452440

-

1 Piece(s) 43 Day(s) 11/412 UNF1452430

-

1 Piece(s) 43 Day(s) 11/87 UNC1352240

-

1 Piece(s) 43 Day(s) 11/88 UNS1352240

-

1 Piece(s) 43 Day(s) 11/812 UNF1352230

-

1 Piece(s) 43 Day(s) 11/1612 UNF1302230

-

1 Piece(s) 43 Day(s) 1/212 UNS85925

-

1 Piece(s) 5 Day(s) 1/213 UNC85925

509,278 VND

1 Piece(s) 5 Day(s) 1/220 UNF85920

-

1 Piece(s) 43 Day(s) 13/45 UNC1753554

-

1 Piece(s) 43 Day(s) 13/48 UNS1753540

-

1 Piece(s) 43 Day(s) 13/86 UNC1552650

-

1 Piece(s) 43 Day(s) 13/88 UNS1502640

-

1 Piece(s) 43 Day(s) 13/812 UNF1502630

-

1 Piece(s) 43 Day(s) 1/420 UNC62617

-

1 Piece(s) 43 Day(s) 1/428 UNF62617

-

1 Piece(s) 43 Day(s) 15/88 UNS1603240

-

1 Piece(s) 43 Day(s) 15/812 UNF1603230

-

1 Piece(s) 43 Day(s) 11/1612 UNF1452630

-

1 Piece(s) 43 Day(s) 17/88J UNS1803540

-

1 Piece(s) 43 Day(s) 17/812 UNF1753530

-

1 Piece(s) 43 Day(s) 17/166 UNC1603050

-

1 Piece(s) 43 Day(s) 17/168 UNC1603040

-

1 Piece(s) 43 Day(s) 17/1612 UNF1603030

-

1 Piece(s) 43 Day(s) 18 UNC1252036

-

1 Piece(s) 43 Day(s) 112 UNF1252028

-

1 Piece(s) 43 Day(s) 114 UNS1252028

-

1 Piece(s) 43 Day(s) 28 UNS1954050

-

1 Piece(s) 43 Day(s) 212 UNF1804040

-

1 Piece(s) 43 Day(s) 24 1/2 UNC1954067

-

1 Piece(s) 43 Day(s) 3/410 UNC1051430

-

1 Piece(s) 43 Day(s) 3/416 UNF1051422

-

1 Piece(s) 43 Day(s) 3/816 UNC75722

-

1 Piece(s) 43 Day(s) 3/824 UNF75720

-

1 Piece(s) 43 Day(s) 5/811 UNC951228

-

1 Piece(s) 43 Day(s) 5/818 UNF951220

-

1 Piece(s) 43 Day(s) 5/1618 UNC706.120

-

1 Piece(s) 43 Day(s) 5/1624 UNF706.120

-

1 Piece(s) 43 Day(s) 7/89 UNC1151732

-

1 Piece(s) 43 Day(s) 7/814 UNF1151728

-

1 Piece(s) 5 Day(s) 7/1614 UNC80822

-

1 Piece(s) 43 Day(s) 7/1620 UNF80820

-

1 Piece(s) 43 Day(s) 9/1618 UNF9010.520

Loading...Tải…

  1. 1