(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specification (Dφ) (mm) | Small diameter (d) (mm) | Large diameter (D) (mm) |
---|---|---|---|---|---|---|---|
519,737 VND | 1 Piece(s) | 33 Day(s) | 3 | 2.9 | 4.16 | ||
526,607 VND | 1 Piece(s) | 5 Day(s) | 4 | 3.9 | 5.4 | ||
549,519 VND | 1 Piece(s) | 5 Day(s) | 5 | 4.9 | 6.64 | ||
578,156 VND | 1 Piece(s) | 5 Day(s) | 6 | 5.9 | 7.88 | ||
652,036 VND | 1 Piece(s) | 33 Day(s) | 7 | 6.9 | 9.28 | ||
799,804 VND | 1 Piece(s) | 33 Day(s) | 8 | 7.9 | 10.72 | ||
879,413 VND | 1 Piece(s) | 33 Day(s) | 9 | 8.9 | 12.02 | ||
1,040,349 VND | 1 Piece(s) | 33 Day(s) | 10 | 9.9 | 13.16 | ||
1,181,813 VND | 1 Piece(s) | 33 Day(s) | 11 | 10.9 | 14.44 | ||
1,297,505 VND | 1 Piece(s) | 5 Day(s) | 12 | 11.9 | 15.6 | ||
1,407,470 VND | 1 Piece(s) | 33 Day(s) | 13 | 12.86 | 16.74 | ||
1,519,725 VND | 1 Piece(s) | 33 Day(s) | 14 | 13.86 | 17.96 | ||
2,192,685 VND | 1 Piece(s) | 33 Day(s) | 15 | 14.86 | 19.26 | ||
2,274,587 VND | 1 Piece(s) | 33 Day(s) | 16 | 15.84 | 20.52 | ||
2,861,064 VND | 1 Piece(s) | 33 Day(s) | 17 | 16.84 | 21.64 | ||
2,863,927 VND | 1 Piece(s) | 33 Day(s) | 18 | 17.84 | 22.88 | ||
3,374,234 VND | 1 Piece(s) | 33 Day(s) | 19 | 18.82 | 24.02 | ||
3,987,053 VND | 1 Piece(s) | 33 Day(s) | 20 | 19.82 | 25.22 | ||
4,124,509 VND | 1 Piece(s) | 33 Day(s) | 21 | 20.8 | 26.3 | ||
4,124,509 VND | 1 Piece(s) | 33 Day(s) | 22 | 21.8 | 27.4 | ||
4,776,279 VND | 1 Piece(s) | 33 Day(s) | 23 | 22.8 | 28.6 | ||
5,218,426 VND | 1 Piece(s) | 33 Day(s) | 24 | 23.8 | 29.7 | ||
5,218,426 VND | 1 Piece(s) | 33 Day(s) | 25 | 24.74 | 30.94 | ||
8,482,065 VND | 1 Piece(s) | 33 Day(s) | 30 | 29.7 | 36.06 | ||
18,497,875 VND | 1 Piece(s) | 33 Day(s) | 40 | 39.6 | 46.3 | ||
27,968,184 VND | 1 Piece(s) | 33 Day(s) | 50 | 49.5 | 56.52 |
Loading...Tải…
Coating Y/N | None | Tolerance | Shank Diameter Tolerance | Material | HSS |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy