Bell Jar Vacuum Ovens

:
SHIBATAKAGAKU

    Can be used for hydrolysis, concentration, heat processing, etc. of fine amounts of samples without using a heat medium such as water and oil.
    Since the sample on the heater surface is covered with a glass bell jar, concentration and/or drying can be carried out under reduced pressure.
    Further, since a valve is provided, it can carry out temporary storage in inactive atmosphere and/or gas replacement, and is suitable for loss tests of medicine, etc.
    [Features]
    · Temperature control is PID controlled by a microcomputer.
    · Since the brim of the glass bell jar is attached to an O-ring, it has a good seal and attaching/detaching is easy.
    · Single-action connectors are included for the connections of the suction port and leak port of the vacuum pump.