(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· CA525: Special substrate with excellent high-temperature distortion resistance properties and toughened film with a reinforced interface achieve stable machining and long life.
· Our first recommended grade for intermittent through general machining of steel.
[Applications]
· For lathe turning
· CA525: The foremost recommended general purpose grade supporting rough to intermittent machining of steel
Part Number |
---|
TNMG160408PG-CA525 |
TNMG160412PG-CA525 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|
163,473 VND | 10 Piece(s) | 6 Day(s) or more | 4960664701124 | 654-5793 | 10 | ||
163,473 VND | 10 Piece(s) | 6 Day(s) or more | 4960664701131 | 654-5882 | 10 |
Loading...Tải…
Breaker Use | Light Cutting | Remarks | For turning, CA525: the foremost recommended general purpose grade material supporting rough to intermittent machining of steel | Number Contained In A Packet | 10 |