(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· CA510: Special substrate with excellent high-temperature distortion resistance properties and a tough, thick film coating with excellent abrasion resistance.
· Supports both high-speed and high-feed machining.
[Applications]
· For lathe turning
· CA510: High-speed/high-efficiency steel machining
Part Number |
---|
DCMT11T308GK-CA510 |
DCMT11T308HQ-CA510 |
DCMT11T308PP-CA510 |
DNMG150404HQ-CA510 |
DNMG150404PP-CA510 |
DNMG150404PQ-CA510 |
DNMG150408CQ-CA510 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|
312,980 VND | 10 Piece(s) | 6 Day(s) or more | 4960664697625 | 654-5378 | 10 | ||
312,980 VND | 10 Piece(s) | 6 Day(s) or more | 4960664697656 | 654-5394 | 10 | ||
312,980 VND | 10 Piece(s) | 9 Day(s) | 4960664710584 | 771-4611 | 10 | ||
221,506 VND | 10 Piece(s) | 6 Day(s) or more | 4960664697922 | 654-5441 | 10 | ||
221,506 VND | 10 Piece(s) | 6 Day(s) or more | 4960664698035 | 654-5467 | 10 | ||
221,506 VND | 10 Piece(s) | 6 Day(s) or more | 4960664698066 | 654-5475 | 10 | ||
221,506 VND | 10 Piece(s) | 6 Day(s) or more | 4960664697809 | 654-5483 | 10 |
Loading...Tải…
Breaker Use | Finish | Remarks | For turning, CA510: High-speed/high-efficiency steel machining | Number Contained In A Packet | 10 |