Screwdriver Bit, Total Length: 25mm

:
WERA

    Bit Torx that absorbs torsion.
    [Features]
    ・ Shank diameter: 6.35 mm.
    ・ Manufacturing country: Czech.
    ・ Allows you to screw straight in.
    ・ Corresponds to impact with the enhanced torsion section.
    ・ By the action of torsion, the overload on the tip is dispersed and the lifespan of the bit is extended.
    [Application]
    ・ A robust bit, ideal for machining on steel and metal plates.