Ballpoint Hexagonal Bit (Includes Magnet)

:
TRUSCO NAKAYAMA

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

[Features]
· A ball point bit that can turn a screw even when bent up to a 30° angle.
· Workability is improved as screws are easy to grasp.
· Ideal for tightening screws such as hex socket screws (cap screws, set screws, etc.).
[Applications]
· Assembly of machinery, demolition work, maintenance of equipment, and work inside factories.

Features

●A ball end bit that can turn a screw even if it topples the maximum angle of 30°.

Specification

●Total Length(mm):85
●Hardness:H
●SPQ(piece):10
●Shank Diameter: 6.35mm 
●Blade Edge: With magnet