Super Box Grate (Flat-Type, SGF-800-GY/NY)

:
RING STAR
[Features]
· Use of high impact polyethylene, for excellent strength.
· It is resistant to ultraviolet rays, oil, and salt water.
· Hinges and buckles use rust-resistant stainless steel.
· Hinges are difficult to break and are attached to the inner side.
· Easy-to-handle flat type.
[Applications]
· A box designed for on-board use.
Features
●Excellent strength by using high impact polyethylene.●Resistant even to ultraviolet rays, oil, salt water and durability is also outstanding.
●Hinges, buckles uses rust-resistant stainless steel.
●The hinges are attached to the inner side that is hard t
Specification
●Color:Gray/Navy●Outer Dimension(mm)W x D x H:815 x 505 x 420
●Cylinder Lock(sold separately):Installable
●SPQ(piece):1
●With inner tray.