1000V Insulation Screwdriver Set with Ergonomic Grip

:
TRUSCO NAKAYAMA

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • 1000 V insulation function is for handle area and red cover area of shaft section only.

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Uses an ergonomic grip design.
· Equipped with a safety sign.
[Applications]
· Suitable for the construction of electric and communication equipment, etc.

Features

●1000V insulation specification.
●IEC60900 standard product.
●Grip design based on ergonomics was adopted.
●With safety sign.

Usage

●Suitable for work such as electric and communication facility construction.

Specification

●Set Contents:TZD-2.5-75, TZD-3-100, TZD-4-100, TZD-5.5-125, TZD-6.5-150, TZD-8-175, TZD-0-60, TZD-1-80, TZD-2-100, TZD-3-150
●Set Contents(piece):10
●SPQ(set):1
●Shaft part is entirely quenched. 
●Blade Edge: With magnet

Warning

●1000V insulation function is only for the handle and the red cover of the shaft.