Stainless Steel Mini Cutter (With Safety Hole)

:
TRUSCO NAKAYAMA
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
[Features]
· Comes with a hook hole for the fall prevention rope.
· The opening of the blade is expanded, allowing wires to be cut even with light force.
· The blade part is made of rust-resistant stainless alloy.
· The handle portion is made of aluminum, ultra-lightweight (155 g).
Features
●With a safety hole for fall prevention rope.●The handle part is a lightweight aluminum(155g).
Specification
●Cutting Performance(mm) Soft Wire:Φ4●Cutting Performance(mm) Hard Wire:Φ1.6
●SPQ(piece):10
Materials
●Stainless Steel Straight Blade●Aluminum Handle