ProHold Ball End L-Wrench (With Nylon Resin Beads)

:
BONDHUS

    [Features]
    · The special nylon resin lines the sides of the ball end wrench for firmly gripping screws.
    · All sizes have screw-gripping functionality (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm.)
    · Special (non-magnetic) nylon resin lines the ball end surface.
    · ProGuard Finish: The black oxide finish developed by Bondhus provides a surface that is dry and not sticky on the hands.
    · Particularly useful in tight or deep spaces where you do not want screws to drop down.
    · All sizes are equipped with ProHold buttons.
    [Applications]
    · For maintenance work of various kinds.