Cyclops Ratchet metal chain lever type

:
WERA

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

The material of the ratchet is high-quality tool steel, and the ratchet has a rotation angle of 5 degrees.
[Features]
・ Zyklop ratchet metal 1/4" drive.
・ The drive has a ball lock, and the direction can be switched with the holding function and lever.
・ It is elongated so that it can be accessed even in a small space.
・ The forward/reverse rotation is changed with the change lever on the head.
・ With a socket dropout prevention mechanism, it is extremely robust.
・ The thickness of the head part is very slim and it is excellent in workability in narrow places.
・ Material: Special tool steel.
・ Manufacturing country: Czech.