Durometer For Rubber & Plastics

:
MITUTOYO

    [Features]
    · Makes measuring hardness easy. Simply grip the durometer in your hand, press it against the sample and then read the indicated value.
    · Designed in accordance with ASTM D2240 (U.S. standard), ISO868, ISO7619, JIS K 6253, and JIS K 7215 standards.
    [Applications]
    · Applicable materials: soft materials such as rubber and plastic.
    · The most widely used durometer-type hardness meter for testing the hardness of soft materials like rubber and plastic.